IESNA:LM-63-2002
[TEST]P1390028
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4B-827-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.20A 144.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12398.0
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 144.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
45.8 41.9 45.8 53.4 61.0 68.6 76.3 83.9 91.5 103.0 118.2 144.9 194.5 240.3 240.3 236.4 247.9 270.8 339.4 614.0 961.0 1044.9 942.0 797.0 598.7 488.1 430.9 400.4 385.2 358.5 320.3 232.6 91.5 26.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 45.8 53.4 61.0 68.6 72.5 80.1 83.9 95.3 103.0 122.0 152.5 186.9 190.7 186.9 183.1 194.5 228.8 369.9 545.3 594.9 553.0 492.0 408.1 362.3 343.2 331.8 324.2 308.9 274.6 213.6 103.0 26.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 45.8 49.6 57.2 64.8 68.6 76.3 76.3 83.9 91.5 103.0 110.6 133.5 141.1 137.3 122.0 118.2 122.0 125.8 129.7 144.9 167.8 186.9 217.4 240.3 255.5 267.0 263.1 259.3 228.8 194.5 110.6 26.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 45.8 49.6 57.2 61.0 64.8 72.5 72.5 80.1 83.9 95.3 99.2 118.2 122.0 122.0 110.6 106.8 110.6 110.6 114.4 125.8 144.9 160.2 183.1 205.9 217.4 225.0 225.0 228.8 209.7 183.1 110.6 30.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 45.8 49.6 53.4 61.0 64.8 68.6 68.6 72.5 76.3 83.9 91.5 103.0 106.8 106.8 99.2 99.2 99.2 99.2 99.2 106.8 118.2 129.7 152.5 167.8 179.2 186.9 186.9 194.5 190.7 171.6 114.4 34.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 41.9 45.8 53.4 57.2 61.0 61.0 61.0 68.6 68.6 76.3 80.1 83.9 87.7 87.7 83.9 87.7 83.9 83.9 83.9 87.7 95.3 103.0 118.2 133.5 137.3 144.9 148.7 164.0 167.8 156.4 114.4 38.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 41.9 45.8 49.6 53.4 57.2 57.2 57.2 61.0 61.0 64.8 68.6 68.6 68.6 72.5 72.5 76.3 72.5 68.6 68.6 68.6 68.6 72.5 83.9 95.3 99.2 103.0 110.6 129.7 148.7 144.9 114.4 41.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 41.9 45.8 49.6 49.6 53.4 53.4 53.4 57.2 57.2 61.0 64.8 64.8 64.8 64.8 64.8 68.6 68.6 64.8 64.8 64.8 64.8 68.6 80.1 91.5 95.3 99.2 106.8 118.2 129.7 125.8 99.2 38.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 41.9 45.8 45.8 49.6 53.4 53.4 53.4 53.4 53.4 57.2 57.2 57.2 57.2 61.0 61.0 61.0 61.0 61.0 61.0 61.0 61.0 64.8 76.3 87.7 91.5 95.3 99.2 106.8 110.6 106.8 83.9 38.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 38.1 41.9 45.8 45.8 49.6 49.6 49.6 49.6 49.6 53.4 53.4 53.4 53.4 53.4 53.4 53.4 57.2 53.4 57.2 57.2 57.2 61.0 68.6 80.1 87.7 91.5 95.3 91.5 87.7 83.9 68.6 34.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 38.1 41.9 41.9 41.9 45.8 45.8 45.8 45.8 45.8 49.6 45.8 45.8 45.8 45.8 45.8 45.8 49.6 49.6 53.4 53.4 53.4 57.2 64.8 76.3 83.9 87.7 87.7 80.1 68.6 64.8 53.4 30.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 38.1 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 45.8 41.9 41.9 41.9 41.9 41.9 41.9 45.8 45.8 49.6 49.6 49.6 53.4 61.0 68.6 72.5 76.3 72.5 64.8 57.2 53.4 41.9 22.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 38.1 38.1 38.1 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 38.1 38.1 38.1 38.1 41.9 38.1 41.9 45.8 49.6 53.4 57.2 61.0 61.0 61.0 57.2 53.4 45.8 38.1 30.5 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 34.3 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 34.3 34.3 34.3 34.3 34.3 34.3 38.1 38.1 45.8 49.6 53.4 53.4 49.6 49.6 41.9 38.1 30.5 26.7 15.3 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 34.3 34.3 34.3 38.1 34.3 34.3 34.3 34.3 34.3 34.3 34.3 34.3 30.5 30.5 30.5 30.5 30.5 26.7 30.5 34.3 41.9 45.8 49.6 45.8 38.1 34.3 26.7 22.9 19.1 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 34.3 34.3 34.3 38.1 34.3 34.3 34.3 34.3 30.5 30.5 30.5 30.5 26.7 26.7 26.7 26.7 26.7 26.7 26.7 30.5 34.3 34.3 38.1 34.3 30.5 26.7 19.1 19.1 15.3 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 34.3 34.3 34.3 34.3 34.3 30.5 30.5 30.5 30.5 30.5 26.7 26.7 22.9 22.9 22.9 22.9 26.7 26.7 26.7 22.9 26.7 22.9 26.7 22.9 19.1 19.1 15.3 11.4 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 30.5 30.5 30.5 34.3 30.5 30.5 30.5 30.5 26.7 26.7 22.9 22.9 19.1 19.1 15.3 19.1 22.9 22.9 22.9 19.1 15.3 11.4 11.4 11.4 11.4 7.6 7.6 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 30.5 30.5 30.5 30.5 30.5 26.7 26.7 26.7 22.9 22.9 19.1 19.1 15.3 15.3 11.4 15.3 19.1 22.9 19.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 30.5 30.5 30.5 30.5 30.5 26.7 26.7 26.7 22.9 19.1 15.3 15.3 11.4 11.4 7.6 11.4 15.3 19.1 15.3 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 30.5 30.5 30.5 30.5 30.5 26.7 26.7 22.9 19.1 19.1 15.3 15.3 11.4 7.6 7.6 7.6 11.4 11.4 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 30.5 30.5 26.7 26.7 26.7 22.9 22.9 22.9 19.1 15.3 11.4 11.4 7.6 3.8 3.8 3.8 3.8 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 30.5 30.5 26.7 26.7 26.7 22.9 22.9 19.1 15.3 11.4 7.6 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 30.5 30.5 26.7 26.7 26.7 22.9 22.9 19.1 15.3 7.6 7.6 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 30.5 30.5 26.7 26.7 26.7 22.9 22.9 15.3 11.4 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 26.7 26.7 22.9 22.9 22.9 19.1 19.1 15.3 11.4 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 26.7 26.7 22.9 22.9 22.9 19.1 19.1 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 26.7 26.7 22.9 22.9 22.9 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 26.7 26.7 22.9 22.9 19.1 19.1 15.3 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 26.7 22.9 19.1 19.1 19.1 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 26.7 22.9 19.1 19.1 15.3 15.3 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 26.7 22.9 19.1 19.1 15.3 15.3 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 26.7 22.9 19.1 19.1 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 22.9 19.1 15.3 15.3 11.4 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 22.9 19.1 15.3 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 22.9 19.1 15.3 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 19.1 15.3 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 19.1 15.3 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 19.1 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 19.1 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 19.1 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 22.9 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 26.7 19.1 15.3 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 22.9 19.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 22.9 19.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 22.9 19.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 30.5 22.9 19.1 15.3 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 26.7 22.9 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 26.7 22.9 19.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 34.3 26.7 22.9 19.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 30.5 26.7 22.9 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 38.1 30.5 26.7 22.9 19.1 15.3 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 34.3 30.5 26.7 19.1 15.3 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 34.3 30.5 26.7 22.9 19.1 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 38.1 34.3 30.5 26.7 22.9 15.3 11.4 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 41.9 38.1 34.3 30.5 26.7 19.1 15.3 11.4 7.6 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 49.6 41.9 38.1 34.3 30.5 26.7 22.9 19.1 11.4 7.6 7.6 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 49.6 45.8 41.9 38.1 34.3 30.5 26.7 22.9 15.3 11.4 7.6 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 49.6 45.8 41.9 38.1 34.3 30.5 26.7 19.1 15.3 11.4 11.4 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 49.6 45.8 41.9 38.1 38.1 34.3 26.7 22.9 15.3 15.3 11.4 11.4 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 49.6 45.8 41.9 41.9 38.1 30.5 26.7 19.1 19.1 15.3 15.3 11.4 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.6 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 49.6 45.8 45.8 41.9 38.1 34.3 26.7 22.9 19.1 15.3 15.3 11.4 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.6 7.6 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 49.6 49.6 45.8 45.8 41.9 38.1 30.5 26.7 22.9 19.1 19.1 15.3 15.3 11.4 11.4 11.4 11.4 11.4 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.6 7.6 7.6 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 53.4 49.6 49.6 45.8 45.8 38.1 34.3 26.7 22.9 22.9 19.1 15.3 15.3 15.3 11.4 11.4 11.4 11.4 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 53.4 53.4 49.6 49.6 45.8 41.9 34.3 30.5 26.7 22.9 22.9 19.1 19.1 15.3 15.3 15.3 15.3 15.3 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 53.4 53.4 49.6 49.6 49.6 41.9 38.1 30.5 26.7 26.7 22.9 19.1 19.1 15.3 15.3 15.3 15.3 15.3 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 53.4 53.4 49.6 49.6 49.6 45.8 41.9 34.3 30.5 26.7 26.7 22.9 22.9 19.1 19.1 19.1 19.1 15.3 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 57.2 57.2 53.4 53.4 53.4 45.8 41.9 38.1 30.5 30.5 26.7 22.9 22.9 19.1 19.1 19.1 19.1 19.1 15.3 15.3 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 57.2 57.2 53.4 53.4 53.4 49.6 45.8 38.1 34.3 30.5 30.5 26.7 26.7 22.9 22.9 22.9 22.9 19.1 15.3 15.3 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 57.2 57.2 53.4 53.4 53.4 49.6 45.8 41.9 34.3 30.5 30.5 26.7 26.7 22.9 22.9 22.9 22.9 19.1 15.3 15.3 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 57.2 57.2 53.4 53.4 53.4 49.6 45.8 41.9 34.3 34.3 30.5 30.5 26.7 26.7 26.7 26.7 22.9 22.9 19.1 15.3 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 57.2 57.2 57.2 53.4 53.4 53.4 53.4 45.8 41.9 38.1 34.3 34.3 30.5 30.5 26.7 26.7 26.7 26.7 22.9 19.1 19.1 15.3 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 53.4 53.4 53.4 53.4 53.4 45.8 41.9 38.1 38.1 34.3 34.3 30.5 30.5 30.5 30.5 26.7 26.7 22.9 19.1 15.3 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 53.4 53.4 53.4 53.4 53.4 45.8 41.9 38.1 38.1 34.3 34.3 30.5 30.5 30.5 30.5 26.7 26.7 22.9 19.1 15.3 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 53.4 53.4 53.4 53.4 53.4 45.8 41.9 38.1 38.1 34.3 34.3 34.3 34.3 34.3 34.3 30.5 30.5 26.7 22.9 19.1 15.3 15.3 15.3 15.3 15.3 15.3 11.4 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 53.4 53.4 53.4 49.6 49.6 45.8 41.9 41.9 41.9 38.1 38.1 34.3 34.3 34.3 38.1 38.1 34.3 30.5 26.7 22.9 19.1 19.1 15.3 15.3 19.1 15.3 15.3 11.4 11.4 11.4 11.4 11.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 49.6 49.6 49.6 49.6 49.6 45.8 41.9 41.9 41.9 38.1 38.1 38.1 38.1 38.1 38.1 41.9 38.1 30.5 26.7 22.9 19.1 19.1 19.1 19.1 19.1 19.1 15.3 11.4 11.4 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 49.6 49.6 49.6 45.8 45.8 45.8 41.9 41.9 41.9 38.1 38.1 38.1 38.1 38.1 41.9 45.8 41.9 34.3 30.5 26.7 22.9 22.9 19.1 19.1 22.9 19.1 15.3 11.4 11.4 7.6 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 49.6 49.6 49.6 45.8 45.8 45.8 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 45.8 45.8 45.8 38.1 38.1 38.1 34.3 34.3 30.5 26.7 30.5 26.7 22.9 19.1 15.3 11.4 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 49.6 49.6 49.6 49.6 45.8 45.8 45.8 45.8 45.8 41.9 41.9 45.8 45.8 45.8 45.8 49.6 45.8 45.8 45.8 49.6 49.6 45.8 38.1 38.1 34.3 30.5 26.7 22.9 19.1 11.4 7.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 53.4 49.6 49.6 49.6 49.6 49.6 45.8 45.8 45.8 45.8 45.8 45.8 45.8 45.8 45.8 45.8 49.6 49.6 49.6 49.6 53.4 61.0 61.0 53.4 49.6 45.8 41.9 38.1 34.3 30.5 19.1 15.3 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 53.4 49.6 49.6 49.6 49.6 49.6 45.8 45.8 45.8 45.8 45.8 45.8 45.8 49.6 49.6 49.6 49.6 49.6 49.6 53.4 61.0 72.5 72.5 64.8 57.2 53.4 45.8 41.9 38.1 34.3 22.9 15.3 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 53.4 49.6 49.6 49.6 53.4 49.6 49.6 49.6 49.6 49.6 49.6 49.6 49.6 53.4 53.4 53.4 53.4 53.4 53.4 57.2 64.8 72.5 76.3 72.5 68.6 64.8 61.0 57.2 49.6 45.8 34.3 22.9 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 53.4 53.4 53.4 53.4 49.6 49.6 53.4 53.4 53.4 53.4 53.4 57.2 57.2 57.2 57.2 61.0 61.0 64.8 68.6 76.3 80.1 80.1 80.1 80.1 72.5 68.6 64.8 61.0 49.6 30.5 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 53.4 53.4 57.2 53.4 53.4 53.4 53.4 53.4 53.4 53.4 53.4 57.2 57.2 61.0 61.0 64.8 64.8 68.6 68.6 76.3 80.1 87.7 91.5 91.5 87.7 83.9 76.3 72.5 61.0 38.1 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 53.4 53.4 53.4 53.4 57.2 53.4 53.4 53.4 57.2 57.2 57.2 57.2 57.2 61.0 61.0 64.8 64.8 68.6 68.6 72.5 72.5 76.3 83.9 95.3 103.0 103.0 99.2 95.3 87.7 83.9 72.5 45.8 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 57.2 57.2 57.2 57.2 61.0 57.2 57.2 57.2 61.0 61.0 61.0 61.0 64.8 68.6 68.6 72.5 72.5 72.5 72.5 76.3 76.3 80.1 91.5 103.0 106.8 110.6 110.6 110.6 110.6 106.8 87.7 45.8 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 57.2 57.2 57.2 61.0 61.0 61.0 61.0 61.0 64.8 68.6 68.6 68.6 68.6 72.5 76.3 80.1 76.3 76.3 76.3 80.1 80.1 83.9 95.3 106.8 114.4 118.2 118.2 125.8 133.5 125.8 106.8 49.6 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 61.0 61.0 61.0 61.0 64.8 64.8 64.8 64.8 68.6 72.5 72.5 72.5 76.3 80.1 80.1 83.9 83.9 80.1 76.3 80.1 80.1 87.7 103.0 114.4 118.2 122.0 129.7 141.1 152.5 148.7 122.0 49.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 61.0 61.0 61.0 64.8 64.8 68.6 68.6 68.6 72.5 76.3 76.3 76.3 80.1 83.9 87.7 91.5 87.7 83.9 80.1 83.9 83.9 91.5 106.8 118.2 122.0 129.7 137.3 156.4 175.4 167.8 137.3 49.6 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 61.0 61.0 64.8 68.6 68.6 72.5 72.5 76.3 80.1 83.9 87.7 91.5 99.2 99.2 99.2 103.0 99.2 99.2 95.3 103.0 114.4 122.0 141.1 152.5 156.4 164.0 167.8 179.2 186.9 171.6 129.7 45.8 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 64.8 64.8 72.5 72.5 76.3 80.1 83.9 87.7 95.3 99.2 110.6 118.2 114.4 114.4 114.4 110.6 114.4 114.4 122.0 144.9 156.4 175.4 186.9 194.5 198.3 198.3 202.1 198.3 175.4 118.2 45.8 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 64.8 68.6 72.5 76.3 80.1 83.9 87.7 95.3 103.0 110.6 125.8 133.5 129.7 125.8 122.0 122.0 125.8 129.7 141.1 171.6 186.9 205.9 221.2 228.8 232.6 225.0 221.2 209.7 179.2 110.6 41.9 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 64.8 68.6 76.3 80.1 83.9 87.7 95.3 103.0 110.6 122.0 141.1 152.5 144.9 137.3 133.5 133.5 141.1 144.9 160.2 202.1 217.4 240.3 255.5 263.1 267.0 255.5 244.1 221.2 183.1 99.2 38.1 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 68.6 72.5 80.1 83.9 91.5 95.3 106.8 118.2 133.5 160.2 190.7 198.3 194.5 190.7 202.1 255.5 377.5 492.0 564.4 594.9 568.2 453.8 400.4 366.1 347.0 320.3 293.6 255.5 183.1 91.5 38.1 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 68.6 72.5 80.1 87.7 95.3 103.0 114.4 129.7 152.5 194.5 240.3 244.1 240.3 244.1 270.8 373.7 614.0 835.2 968.7 983.9 919.1 667.4 541.5 465.3 423.3 381.4 339.4 286.0 183.1 83.9 34.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 72.5 76.3 83.9 91.5 103.0 114.4 129.7 164.0 228.8 324.2 392.8 427.1 469.1 541.5 705.5 1121.2 1853.4 2673.3 2902.1 2665.7 2185.2 1719.9 1281.4 949.6 705.5 541.5 419.5 331.8 183.1 91.5 34.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 72.5 76.3 87.7 95.3 110.6 122.0 144.9 198.3 301.3 453.8 541.5 606.4 694.1 835.2 1140.3 1868.7 3092.8 4511.5 4835.6 4343.7 3451.3 2772.5 2021.2 1433.9 987.7 701.7 499.6 377.5 179.2 95.3 34.3 3.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 72.5 80.1 91.5 99.2 118.2 148.7 228.8 377.5 591.1 827.5 1029.7 1212.7 1422.5 1700.9 2280.5 3642.0 5537.3 7142.8 7467.0 6952.2 6086.5 5461.1 4683.1 3786.9 2646.6 1605.5 896.2 484.3 198.3 103.0 38.1 3.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 72.5 80.1 91.5 103.0 129.7 171.6 316.5 560.6 880.9 1201.3 1517.8 1815.3 2147.0 2566.5 3424.6 5415.3 7981.8 9774.2 10098.4 9556.8 8717.9 8149.6 7345.0 6139.9 4301.7 2509.3 1289.0 587.3 213.6 110.6 38.1 3.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 72.5 83.9 95.3 106.8 137.3 198.3 400.4 739.8 1170.8 1575.0 2002.1 2421.6 2875.4 3428.4 4564.9 7188.6 10422.5 12405.6 12725.9 12165.3 11353.0 10838.2 10006.8 8489.0 5960.6 3409.3 1685.6 694.1 232.6 118.2 41.9 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 72.5 83.9 95.3 110.6 144.9 221.2 484.3 919.1 1460.6 1948.7 2490.3 3024.2 3600.0 4294.1 5705.1 8961.9 12867.0 15037.0 15357.3 14770.0 13984.4 13526.8 12668.7 10842.0 7615.7 4313.2 2078.4 797.0 247.9 125.8 41.9 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 72.5 83.9 99.2 118.2 160.2 289.8 709.3 1296.6 1956.4 2589.4 3188.2 3802.1 4439.0 5346.6 7280.1 10845.8 14808.1 16772.1 17107.7 16692.1 16264.9 15959.9 14850.1 12356.0 8904.7 5453.4 3069.9 1037.3 308.9 129.7 38.1 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 61.0 64.8 72.5 87.7 99.2 122.0 175.4 358.5 930.5 1670.3 2448.3 3230.1 3886.0 4580.1 5278.0 6399.2 8851.3 12725.9 16745.4 18503.5 18858.2 18614.1 18541.6 18389.1 17031.5 13870.0 10189.9 6593.7 4061.5 1277.6 369.9 133.5 38.1 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 61.0 72.5 87.7 103.0 129.7 186.9 427.1 1151.7 2044.1 2940.3 3870.8 4587.7 5361.9 6120.8 7451.7 10422.5 14609.8 18682.8 20234.9 20612.4 20536.2 20822.2 20818.4 19216.7 15384.0 11478.9 7733.9 5056.8 1517.8 430.9 137.3 34.3 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 61.0 72.5 87.7 103.0 133.5 202.1 495.8 1376.7 2421.6 3436.0 4511.5 5285.6 6139.9 6959.8 8504.3 11997.5 16493.8 20623.9 21970.1 22362.9 22458.2 23102.7 23251.4 21398.0 16898.0 12767.9 8874.2 6048.3 1758.1 492.0 141.1 30.5 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 61.0 72.5 87.7 103.0 137.3 221.2 587.3 1590.3 2783.9 3874.6 4938.6 5773.8 6723.3 7680.6 9461.5 13351.4 18495.9 22492.5 23804.4 24155.2 24468.0 25223.0 25055.2 22679.4 18007.7 13702.2 10014.5 6738.6 2002.1 594.9 152.5 34.3 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 57.2 61.0 72.5 87.7 106.8 141.1 244.1 678.8 1803.8 3150.0 4309.4 5365.7 6261.9 7306.8 8405.1 10418.7 14705.2 20498.0 24361.2 25634.9 25951.4 26477.7 27343.4 26859.1 23960.8 19117.5 14640.4 11158.5 7432.7 2246.2 697.9 167.8 34.3 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 61.0 72.5 87.7 106.8 141.1 263.1 766.5 2017.4 3512.3 4747.9 5792.8 6746.2 7890.3 9125.9 11375.9 16055.2 22500.1 26229.8 27469.2 27743.8 28483.7 29463.8 28659.1 25238.3 20223.4 15574.7 12298.8 8122.9 2486.5 797.0 179.2 38.1 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 61.0 72.5 87.7 106.8 144.9 282.2 858.1 2230.9 3874.6 5182.7 6220.0 7234.4 8473.8 9846.7 12333.1 17409.0 24502.3 28098.5 29299.8 29536.2 30493.4 31584.1 30462.9 26519.7 21333.2 16509.0 13439.1 8813.2 2730.5 900.0 190.7 38.1 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 61.0 72.5 87.7 106.8 148.7 289.8 922.9 2379.7 4065.3 5346.6 6380.1 7455.6 8733.1 10193.7 12848.0 18141.2 25310.8 28891.7 30173.1 30565.9 31679.4 32667.2 31366.7 27217.6 21836.6 17287.0 14079.8 9042.0 3001.3 980.1 190.7 38.1 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 53.4 61.0 72.5 87.7 106.8 152.5 293.6 987.7 2528.4 4259.8 5506.8 6540.3 7676.7 8996.2 10540.7 13359.0 18873.4 26115.4 29684.9 31050.2 31595.5 32861.7 33750.2 32266.7 27915.4 22336.2 18061.1 14720.4 9274.6 3275.9 1060.2 190.7 38.1 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 49.6 57.2 68.6 87.7 106.8 152.5 301.3 1052.5 2677.1 4450.5 5670.8 6700.5 7897.9 9255.6 10887.8 13873.8 19605.6 26923.9 30474.4 31923.5 32621.4 34047.7 34829.5 33170.6 28609.5 22839.6 18839.1 15361.1 9503.5 3546.6 1136.4 186.9 38.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 49.6 57.2 68.6 87.7 106.8 156.4 305.1 1117.4 2825.9 4641.1 5831.0 6860.6 8119.1 9514.9 11234.8 14384.8 20337.8 27728.6 31267.6 32796.8 33651.1 35229.9 35912.5 34070.6 29307.4 23339.1 19613.3 16001.8 9732.3 3817.4 1216.5 186.9 38.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 49.6 57.2 68.6 87.7 106.8 152.5 301.3 1079.2 2722.9 4465.7 5674.6 6685.2 7856.0 9202.2 10845.8 13801.4 19487.4 26767.5 30363.8 31763.3 32457.4 33837.9 34566.3 32854.0 28308.2 22645.1 18770.5 15269.6 9465.3 3573.3 1220.3 205.9 38.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 49.6 57.2 68.6 87.7 106.8 148.7 293.6 1041.1 2619.9 4290.3 5522.1 6506.0 7592.8 8885.7 10456.8 13214.1 18633.2 25806.5 29459.9 30726.0 31263.8 32442.2 33223.9 31641.3 27309.1 21951.0 17927.7 14537.4 9202.2 3329.3 1224.2 221.2 38.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 64.8 83.9 103.0 144.9 289.8 1003.0 2513.2 4111.0 5365.7 6330.6 7329.7 8572.9 10067.9 12630.6 17782.7 24841.7 28556.1 29692.6 30066.3 31050.2 31877.8 30424.8 26309.9 21253.1 17081.0 13801.4 8935.2 3085.2 1224.2 240.3 34.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 64.8 83.9 103.0 141.1 282.2 964.8 2410.2 3935.6 5209.4 6151.3 7066.6 8256.4 9678.9 12043.3 16928.5 23880.7 27652.3 28655.3 28872.6 29654.4 30531.6 29208.2 25310.8 20559.0 16238.2 13069.2 8668.3 2841.1 1228.0 255.5 34.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 64.8 83.9 103.0 137.3 263.1 865.7 2158.5 3584.8 4801.3 5747.1 6605.1 7672.9 8935.2 11021.3 15517.5 21985.3 25802.7 26878.1 27110.8 27720.9 28514.2 27526.5 24090.4 19533.2 15254.3 12039.5 8016.2 2619.9 1109.8 240.3 34.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 64.8 83.9 103.0 133.5 244.1 770.3 1910.6 3233.9 4393.2 5346.6 6143.7 7085.6 8191.6 10003.0 14106.4 20090.0 23953.1 25104.8 25348.9 25787.5 26496.8 25844.7 22866.3 18503.5 14270.4 11009.8 7364.0 2394.9 987.7 221.2 30.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 64.8 80.1 99.2 129.7 225.0 671.2 1658.9 2879.3 3985.2 4942.4 5682.2 6502.2 7447.9 8981.0 12695.4 18194.6 22103.5 23327.7 23583.2 23854.0 24475.6 24159.1 21645.9 17477.7 13286.5 9980.2 6711.9 2173.7 869.5 205.9 30.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 64.8 80.1 99.2 125.8 205.9 572.0 1407.2 2528.4 3577.1 4538.2 5220.8 5914.9 6704.3 7959.0 11284.4 16299.3 20253.9 21550.6 21821.3 21920.5 22458.2 22477.3 20421.7 16448.0 12302.6 8950.5 6059.8 1948.7 747.5 186.9 26.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 64.8 80.1 95.3 122.0 186.9 484.3 1189.8 2147.0 3073.7 3920.4 4542.0 5190.3 5918.7 7017.0 9873.4 14407.7 18442.5 19933.6 20200.6 20101.4 20292.1 20143.4 18351.0 14808.1 11009.8 7787.3 5094.9 1685.6 636.9 175.4 30.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 64.8 76.3 95.3 114.4 171.6 396.6 972.5 1769.5 2570.4 3298.8 3867.0 4469.5 5136.9 6071.2 8458.5 12516.2 16634.9 18320.5 18583.6 18282.3 18126.0 17805.6 16280.2 13168.3 9717.0 6624.2 4130.1 1422.5 522.5 164.0 34.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 61.0 76.3 91.5 110.6 152.5 305.1 755.1 1388.1 2063.1 2680.9 3188.2 3744.9 4351.3 5129.3 7047.5 10624.6 14823.4 16703.5 16962.8 16459.4 15959.9 15471.7 14209.4 11524.7 8424.2 5461.1 3165.3 1155.5 411.9 152.5 38.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 61.0 72.5 87.7 103.0 133.5 217.4 537.7 1006.8 1559.8 2059.3 2509.3 3020.4 3565.7 4183.5 5632.7 8733.1 13012.0 15086.5 15342.1 14640.4 13793.7 13134.0 12138.6 9884.8 7131.4 4297.9 2200.4 892.4 297.5 141.1 41.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 61.0 72.5 83.9 99.2 125.8 190.7 438.6 808.5 1254.7 1662.7 2017.4 2421.6 2856.4 3363.6 4515.3 6997.9 10571.3 12504.7 12771.7 12073.8 11204.3 10502.6 9575.9 7726.3 5560.2 3382.6 1780.9 774.2 278.4 133.5 38.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 45.8 53.4 61.0 68.6 80.1 95.3 114.4 164.0 339.4 606.4 945.8 1266.1 1529.2 1819.1 2150.9 2543.7 3401.7 5262.7 8130.6 9926.8 10201.3 9507.3 8614.9 7867.4 7013.2 5571.6 3989.0 2471.2 1361.4 652.1 259.3 122.0 38.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 49.6 57.2 68.6 76.3 91.5 106.8 137.3 240.3 404.2 636.9 865.7 1037.3 1216.5 1441.5 1719.9 2284.3 3523.8 5686.1 7345.0 7627.2 6940.7 6025.5 5232.2 4450.5 3413.2 2414.0 1555.9 938.1 530.1 240.3 114.4 34.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 49.6 57.2 64.8 72.5 87.7 95.3 110.6 141.1 205.9 331.8 469.1 545.3 617.8 732.2 900.0 1167.0 1788.6 3245.4 4763.2 5056.8 4374.2 3436.0 2600.9 1887.7 1254.7 842.8 640.7 518.6 411.9 221.2 103.0 30.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 49.6 57.2 64.8 72.5 83.9 91.5 103.0 122.0 160.2 236.4 331.8 392.8 427.1 484.3 572.0 717.0 1064.0 1929.7 2860.2 3050.9 2658.1 2116.5 1597.9 1186.0 842.8 621.6 511.0 438.6 366.1 228.8 99.2 30.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.8 41.9 45.8 53.4 61.0 68.6 76.3 83.9 91.5 103.0 118.2 144.9 194.5 240.3 240.3 236.4 247.9 270.8 339.4 614.0 961.0 1044.9 942.0 797.0 598.7 488.1 430.9 400.4 385.2 358.5 320.3 232.6 91.5 26.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
